Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BOP 520-9005 |
BOP 520-9016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | RAL-number | |
---|---|---|---|---|---|---|
14.85 € | 1 | Available | 3 Days | Black | 9005 | |
14.85 € | 1 | Available | 3 Days | White | 9016 |
Loading...
Dimension width W(mm) | 130 | Dimension vertical H(mm) | 75 | Dimension depth D(mm) | 17.5 |
---|---|---|---|---|---|
IP rating | IP40 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Closed | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |