Manufacturer part number: BOS 400 ASC
Brand: BOPLA
Price: 10.12 €
Delivery time: 3 Days
Type: with integrated clip bearing and bow
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BOS 400 ASC
Dimension width W(mm) | 100 | Dimension vertical H(mm) | 65 | Dimension depth D(mm) | 24 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP40 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 9005 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is BOS 400/400 ASC with compartment for 9V block battery, part number BOS 400 ASC.
You can find the detail information about specifications and dimensions on part number BOS 400 ASC.
Part Number |
---|
BOS 400-9005 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|
9.35 € | 1 | Available | 3 Days | Standard |