Cable glands / General Accessories, Enclosure feet, Universal rubber feet (BA)

Cable glands / General Accessories, Enclosure feet, Universal rubber feet BA
  • Volume Discount

Product Details:

Manufacturer part number: BA

Brand: BOPLA

Price: 1.53

Delivery time: 3 Days


Technical Data:

Dimension width W: 12.7 mm

Dimension vertical H: 12.7 mm

Dimension depth D: 3.1 mm

Colour: Black

Operating temperature : -25 - 70 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BA

Part Number
BA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Operating temperature 
(°C)

1.53 €

1 Available 3 Days 12.712.73.1Black-25 - 70

Loading...

  1. 1

Basic information

IP rating IP00 Material Plastic Surface finishing Untreated
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Cable glands / General Accessories, Enclosure feet, Universal rubber feet, part number BA.
You can find the detail information about specifications and dimensions on part number BA.

Variation of this product

Part Number
AB - GF
BOP-GF
GF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Operating temperature 
(°C)

2.80 €

1 Available 3 Days 12.75.812.7Black-30 - 70

0.98 €

1 Available 3 Days 7.92.27.9Transparent-30 - 70

0.98 €

1 Available 3 Days 882.5Black-30 - 70

Tech Support