Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AB 1230
Dimension width W(mm) | 19 | Dimension vertical H(mm) | 46.5 | Dimension depth D(mm) | 30 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |
This page is Accessories, Enclosure feet, Tip-up feet, polyamide, part number AB 1230.
You can find the detail information about specifications and dimensions on part number AB 1230.