Manufacturer part number: ART 335-DI
Brand: BOPLA
Price: 20.65 €
Delivery time: 3 Days
Dimension width W: 46.3 mm
Dimension vertical H: 142.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 335-DI
Dimension depth D(mm) | 4.9 | Colour | Black | IP rating | IP65 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | Operating temperature (°C) | -40 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is BOPLA-Arteb, IP 65 seal set, part number ART 335-DI.
You can find the detail information about specifications and dimensions on part number ART 335-DI.
Part Number |
---|
ART 225-DI |
ART 555-DI |
ART 655 DI |
ART 865 DI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) |
---|---|---|---|---|---|---|
19.00 € | 1 | Available | 3 Days | 39.9 | 106.3 | |
20.42 € | 1 | Available | 3 Days | 61.5 | 156.5 | |
21.40 € | 1 | Available | 3 Days | 90.5 | 187.4 | |
22.40 € | 1 | Available | 3 Days | 87.9 | 215.4 |