Manufacturer part number: ART 335 BTU 1
Brand: BOPLA
Price: 9.88 €
Delivery time: 3 Days
Dimension width W: 48.4 mm
Dimension vertical H: 55.2 mm
Dimension depth D: 20.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART 335 BTU 1
Colour | Grey | IP rating | IP00 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is BOPLA-Arteb, Accessories, Partitions for battery compartments, ABS, part number ART 335 BTU 1.
You can find the detail information about specifications and dimensions on part number ART 335 BTU 1.
Part Number |
---|
ART 335 BTU 2 |
ART 655 BTU 1 |
ART 655 BTU 2 |
ART 865 BTU 1 |
ART 865 BTU 2 |
ART 865 BTU 3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) |
---|---|---|---|---|---|---|---|
10.38 € | 1 | Available | 3 Days | 61.2 | 55.2 | 20.2 | |
10.98 € | 1 | Available | 3 Days | 60.2 | 67.3 | 35.8 | |
10.98 € | 1 | Available | 3 Days | 32.1 | 74 | 32.6 | |
11.47 € | 1 | Available | 3 Days | 58.7 | 83.3 | 35.8 | |
11.47 € | 1 | Available | 3 Days | 60.2 | 83.3 | 35.8 | |
11.43 € | 1 | Available | 3 Days | 12.1 | 90 | 32.6 |