Monitor bracket, aluminium, height adjustable 4 or 5 axis, Form A, 4 axis (29180-05)

Monitor bracket, aluminium, height adjustable 4 or 5 axis, Form A, 4 axis (29180-05)
· Connection of monitors according to VESA Standard 75/100

· Detachable fastenings

· Height-adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29180-05-4360

Part Number
29180-05-4360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

319.66 €

1 4 Days

Loading...

  1. 1

Basic information

Mounting method (monitor) VESA75/VESA100 Main material Aluminium Component material Plastic
Form A Form-Type 4 axis B=Width(mm) 75
B1(mm) 100 B2(mm) 94 B3(mm) 70
D=diameter(mm) 5.3 D1(mm) 13.8 D2=Diameter(mm) 9
H=Height(mm) 236 H1(mm) 114 H2(mm) 40
H3(mm) 43 L=Length(mm) 436 L1(mm) 361

This page is Monitor bracket, aluminium, height adjustable 4 or 5 axis, Form A, 4 axis (29180-05), part number 29180-05-4360.
You can find the detail information about specifications and dimensions on part number 29180-05-4360.

Tech Support