Cycle counter, mechanical, square design, Form A, righthand (21975)

Cycle counter, mechanical, square design, Form A, righthand (21975)
· 7 digit mechanical counter

· Cannot be reset

· No power supply required

· Simple assembly

· Maintenance-free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21975-1

Part Number
21975-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.25 €

1 4 Days

Loading...

  1. 1

Basic information

Display method Other Display Digits 7 digits Form A
Version 1 Rectangular Main material Plastic Item Cycle counter
Form definition Right RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.0500

This page is Cycle counter, mechanical, square design, Form A, righthand (21975), part number 21975-1.
You can find the detail information about specifications and dimensions on part number 21975-1.

Tech Support