Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03096-50-306240101
B2=Width(mm) | 14 | SW2(mm) | 10 | Packaging unit | 1 |
---|---|---|---|---|---|
D1=Internal diameter(mm) | 3 | L=Length(mm) | 110 | D=bore diameter(mm) | 6.6 |
H=Height(mm) | 20 | B1=Width(mm) | 20 | SW1(mm) | 8 |
D2=Internal diameter(mm) | 7 | Travel S(mm) | 24 | A=Hole spacing(mm) | 77 |
L1= length(mm) | 11.5 | B=Width(mm) | 40 | Main colour | black grey RAL 7021 |
Size | 4 | Version 1 | fastening holes covered | Main material | polyamide |
H1=Height | 10 | RoHS | yes | PL Edelstahl | no |
Weight (ERP)(kg) | 0.0710 |
This page is Bowden cable distributor fastening holes covered, polyamide (03096), part number 03096-50-306240101.
You can find the detail information about specifications and dimensions on part number 03096-50-306240101.