Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
03096-14-1000 |
03096-14-3000 |
03096-14-5000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L=Length | L1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|
19.14 € | 1 | 4 Days | 1000 | 1200 | 0.0834 | ||
24.51 € | 1 | 4 Days | 3000 | 3200 | 0.2383 | ||
36.93 € | 1 | 4 Days | 5000 | 5200 | 0.3918 |
Loading...
SW=key width | 10 | D=Thread | M6 | D3 | 5 |
---|---|---|---|---|---|
D2 | 5 | D1 | 1.5 | B=Height | 7 |
Version 1 | with plastic sleeve | Component material | plastic | Main material | stainless steel |
Item | Bowden cable | RoHS | yes | PL Edelstahl | no |