Catch plate, form D, steel (21335)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21335-82-0575

Part Number
21335-82-0575
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

78.98 €

1 4 Days

Loading...

  1. 1

Basic information

Type Angle L=Length(mm) 575 Main material Steel
Item(mm) Catch plate Surface finish body Galvanised Packaging type 1 piece = 1 pair
Form(mm) D PL Edelstahl No Weight (ERP)(kg) 1.3700

This page is Catch plate, form D, steel (21335), part number 21335-82-0575.
You can find the detail information about specifications and dimensions on part number 21335-82-0575.

Tech Support