Dial gauge 180 degree aluminium, with hole (33076) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33076-050

Part Number
33076-050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

378.88 €

1 4 Days

Loading...

  1. 1

Basic information

Main material aluminium Item Dial Gauge Dimensions see drawing
Version 1 180° Version 2 with hole Component material steel
RoHS yes Weight in kg (ERP)(kg) 0.1843

This page is Dial gauge 180 degree aluminium, with hole (33076), part number 33076-050.
You can find the detail information about specifications and dimensions on part number 33076-050.

Tech Support