Dial gauge 90 degree steel, with thread (33072)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33072-048

Part Number
33072-048
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

393.52 €

1 4 Days

Loading...

  1. 1

Basic information

Main material steel Item Dial Gauge Dimensions see drawing
Version 1 90° Version 2 with thread RoHS yes
Weight in kg (ERP)(kg) 0.2101

This page is Dial gauge 90 degree steel, with thread (33072), part number 33072-048.
You can find the detail information about specifications and dimensions on part number 33072-048.

Tech Support