Confirmed
  • Hexagon Angular Dimension(mm)
  • Nominal Thread Size Metric/PG
  • Thread Length(mm)
  • Wrench Width(mm)
  • Est. shipping days
    • All
    • Within 9 working days

UNI Dicht Pg Cable Gland, Brass, with Closed Sealing Insert (150PG)

UNI Dicht Pg Cable Gland, Brass, with Closed Sealing Insert

Part number:

150PG
Clear
    • The product is currently not available.

    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    150PG

    Hexagon Angular Dimension

    (mm)

    Material Sealing

    Nominal Thread Size Metric/PG

    Thread Length

    (mm)

    Wrench Width

    (mm)

    Material Sealing Insert

    Minimum order quantity
    18.9
    -
    9
    6
    17
    -
    50 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.45 €
    ( 2.92 € )
    9 working days

    More Information

    Basic information

    UNI Dicht Pg cable gland, closed, made of nickel-plated brass, with sealing inserts for producing your own hole patterns, o-ring, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar.