Confirmed
  • Color
  • Hexagon Angular Dimension(mm)
  • Nominal Thread Size Metric/PG
  • Thread Length(mm)
  • Suitable for Cable Diameter (Min-Max)(mm)
  • Wrench Width(mm)
  • Material Sealing Insert
  • Est. shipping days
    • All
    • Within 9 working days

UNI Dicht Pg Cable Gland, PC Plastic, Short Connection Thread (153PCN 8)

UNI Dicht Pg Cable Gland, PC Plastic, Short Connection Thread

Part number:

153PCN 8
Clear
    • The product is currently not available.

    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    153PCN 8

    Color

    Hexagon Angular Dimension

    (mm)

    Nominal Thread Size Metric/PG

    Thread Length

    (mm)

    Suitable for Cable Diameter (Min-Max)

    (mm)

    Wrench Width

    (mm)

    Material Sealing Insert

    Minimum order quantity
    Black
    29.5
    16
    9
    5 to 8
    27
    TPE
    50 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    1.78 €
    ( 2.12 € )
    9 working days

    More Information

    Basic information

    UNI Dicht Pg cable gland, made of PC plastic, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, strain relief up to class A to EN 62444, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, types of protection IP68 up to 10 bar, approvals: UL and CSA.