Configure

UNI Dicht Bending Strain Relief Cable Gland, PC Plastic, Short Connection Thread

UNI Dicht Bending Strain Relief Cable Gland, PC Plastic, Short Connection Thread

Part number:

Still undefined. 7 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number
    Order suspended
    Order suspended
    Order suspended
    Order suspended
    Order suspended
    Order suspended
    Order suspended

    Color

    Hexagon Angular Dimension

    (mm)

    Nominal Thread Size Metric/PG

    Thread Length

    (mm)

    Suitable for Cable Diameter (Min-Max)

    (mm)

    Wrench Width

    (mm)

    Minimum order quantity
    Grey
    21.2
    12
    8
    4.5 to 6.5
    19
    50 pieces
    Grey
    26.5
    20
    9
    8.5 to 10.5
    24
    50 pieces
    Grey
    29.5
    20
    9
    9 to 13
    27
    25 pieces
    Grey
    33
    25
    9
    9 to 13
    30
    25 pieces
    Black
    33
    25
    9
    9 to 13
    30
    25 pieces
    Grey
    36.5
    25
    11
    14 to 17.5
    33
    10 pieces
    Grey
    46
    32
    11
    17 to 20.5
    43
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    4.48 €
    ( 5.33 € )
    9 working days
    4.18 €
    ( 4.97 € )
    9 working days
    6.40 €
    ( 7.62 € )
    9 working days
    3.72 €
    ( 4.43 € )
    9 working days
    3.98 €
    ( 4.74 € )
    9 working days
    8.45 €
    ( 10.06 € )
    9 working days
    11.23 €
    ( 13.36 € )
    9 working days

    More Information

    Basic information

    UNI Bending Strain relief cable gland, made of PC plastic, with flexible sealing inserts, preformed bending protection grommet and integrated strain relief, for gentle cable seal over a large surface, good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, type of protection IP54.