Confirmed
  • Hexagon Angular Dimension(mm)
  • Nominal Thread Size Metric/PG
  • Pitch Thread
  • Thread Length(mm)
  • Suitable for Cable Diameter (Min-Max)(mm)
  • Wrench Width(mm)
  • Est. shipping days
    • All
    • Within 9 working days

UNI Dicht Clamping Ex eb/Ex tb, Ex-e Cable Gland (21650D 8EXZU-12)

UNI Dicht Clamping Ex eb/Ex tb, Ex-e Cable Gland 21650D 8EXZU-12

Part number:

21650D 8EXZU-12
Clear
    • This item can be ordered in 50 units.

    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    21650D 8EXZU-12

    Hexagon Angular Dimension

    (mm)

    Nominal Thread Size Metric/PG

    Pitch Thread

    Thread Length

    (mm)

    Suitable for Cable Diameter (Min-Max)

    (mm)

    Wrench Width

    (mm)

    Minimum order quantity
    20
    16
    1.5
    6
    6 to 8
    18
    50 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    8.17 €
    ( 9.72 € )
    9 working days

    More Information

    Basic information

    UNI Dicht Clamping Ex-e cable gland, made of nickel-plated brass, with pressure screw for maximum strain relief, modular system with many sealing inserts made of flexible plastic for gentle cable seal over a large surface, very good mechanical and thermal properties, high corrosion, wear and vibration resistance, high UV stability, HNBR o-ring, types of protection IP66 and IP68 up to 10 bar, approvals: ATEX, IECEx, EAC, CCC.

    Part number has been confirmed