Grinding Wheel with Shaft, 6 mm Shaft【5 Pieces Per Package】

Grinding Wheel with Shaft, 6 mm Shaft

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Alloy steel, tool steel, carbon steel, stainless steel, general steel materials (for general grinding hand grinder).
· Suitable for grinding and polishing of high-speed steel, alloy tool steel, carbon steel (quenched, raw material), stainless steel, castings, cast products, and general steel materials.
· Materials and quality have been selected carefully, so it is a grindstone with excellent sharpness and durability.
· With selection of easy-to-use shape and dimensions, use the various router power tools in accordance with work operations.
· Select from a wide variety of shapes and dimensions to meet your usage application.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G6611
G6612
G6613
G6614
G6621
G6623
G6624
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Overall Length
(mm)
Grindstone Section Shape

30.50 €

5 Pieces Per Package

1 pack Available 5 Days 161646Cylinder

27.95 €

5 Pieces Per Package

1 pack Available 5 Days 19737Cylinder

34.16 €

5 Pieces Per Package

1 pack Available 5 Days 163262Cone

46.61 €

5 Pieces Per Package

1 pack Available 5 Days 191949Cone

28.18 €

5 Pieces Per Package

1 pack Available 5 Days 191949Cylinder

64.58 €

5 Pieces Per Package

1 pack Available 5 Days 193272Cone

64.35 €

5 Pieces Per Package

1 pack Available 5 Days 222252Cone

Loading...

  1. 1

Basic information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) 6
Packaging Quantity(Book) 5 Abrasive grain WA

Tech Support