Impact Screwdriver ND-6HSY

Impact Screwdriver ND-6HSY

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Lightweight and high output. Ideal for assembly and disassembly.
[Specifications]
· Operating Air Pressure: 0.6 MPa
· Bit Socket (mm): 6.35
· Performance / Screw dimensions (mm): 6-8
· Hose Inlet: Rc1/4
· Exhaust: Rear
· Overall length (mm): 224
· Performance / Bolt diameter (mm): 6-8
· Screwdriver Bit: Y Type
· Weight: 0.97 kg

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20220

Part Number
20220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

590.53 €

1 5 Days

Loading...

  1. 1

Basic information

Capacity Bolt Diameter(mm) 6-8 Operating Air Pressure(Mpa) 0.6 Number of load-free rotations(rpm) 9000
Air Consumption Amount(m³/min) 0.25 Overall Length(mm) 224 Weight(g) 970
Hose B Diameter Fixing Screw(Rc) 1/4 Hose I.D.(mm) 6.3 Shank Dimensions(mm) 6.35

This page is Impact Screwdriver ND-6HSY, part number 20220.
You can find the detail information about specifications and dimensions on part number 20220.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360