Flux Hammer NFB-25H

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30043

Part Number
30043
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

355.61 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product Type Air Hammer Number of blows with no load(rpm) 4000 Air Consumption Amount(m³/min) 0.55
Overall Length(mm) 264 Operating Air Pressure(Mpa) 0.6 Weight(g) 2000
Hose B Diameter Fixing Screw(Rc) 1/4 Hose I.D.(mm) 9.5 Pin Stroke(mm) 23
Piston Diameter(mm) 25.4

This page is Flux Hammer NFB-25H, part number 30043.
You can find the detail information about specifications and dimensions on part number 30043.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360