New Kelen NNK-250

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

30306

Part Number
30306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

665.44 €

1 8 Days

Loading...

  1. 1

Basic information

Product Type Air Hammer Number of blows with no load(rpm) 4000 Air Consumption Amount(m³/min) 0.45
Overall Length(mm) 514 Operating Air Pressure(Mpa) 0.6 Weight(g) 3400
Hose B Diameter Fixing Screw(Rc) 3/8 Hose I.D.(mm) 9.5

This page is New Kelen NNK-250, part number 30306.
You can find the detail information about specifications and dimensions on part number 30306.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360