• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Impact Wrench SW-12

Impact Wrench SW-12

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· With one strike with one rotation method, lightweight but high output, and ideal for car servicing with frequent loosening.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20012

Part Number
20012
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Weight
(g)
Hose B Diameter Fixing Screw Hose I.D.
(mm)

278.93 €

5 Days 1241260Rc1/46.3

Loading...

  1. 1

Basic information

Max. Tightening Torque(N▪m) 80 Socket Plug Angle(mm) 9.5 Capacity Bolt Diameter(φ/mm) Standard: 12/high power: 8
Hammer Type Single Number Of Rotations(rpm) 8000 Operating Air Pressure(Mpa) 0.6
Air Consumption Amount(m³/min) 0.1 Ventilation Rear Detailed Model Number SW-12

This page is Impact Wrench SW-12, part number 20012.
You can find the detail information about specifications and dimensions on part number 20012.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support