Jacket hook F-29-1【5 Pieces Per Package】

Jacket hook F-29-1
  • Volume Discount
Male type hook for attaching F-29 ground wire to a conductive mat, etc.
[Features]
· Attaching to the end of various conductive color mats allows a ground wire to be attached.
[Applications]
· Suitable for attaching grounding wire to antistatic mats and seats.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-29-1

Part Number
F-29-1
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contents

4.37 €

5 Pieces Per Package

1 pack Available 6 Days 1 Bag (5 Sets)

Loading...

  1. 1

Basic information

Product Type Related Item Other Option Set Contents (Pcs.) 5 pcs.
Supplementary explanation Ground Wire Mounting Jumper Hook Contents 1 Bag (5 Sets)

This page is Jacket hook F-29-1, part number F-29-1.
You can find the detail information about specifications and dimensions on part number F-29-1.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360