Cup Brush for Electric Drive CW

Cup Brush for Electric Drive CW

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: CW75-C25

Brand: BURRTEC

Price: 13.07

Delivery time: 5 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CW75-C25

Part Number
CW75-C25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.07 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.27
Packaging Quantity(Book) 10 Hole Diameter(mm) M10P1.5 Maximum Number of Rotation(rpm) 12000
Wire diameter ( Wire rods / wire diameter)(mm) C0.27 Weight(g) 24 Order Number (Manufacturer Order Code) 10073000

This page is Cup Brush for Electric Drive CW, part number CW75-C25.
You can find the detail information about specifications and dimensions on part number CW75-C25.

Tech Support