Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MWLNL2525M08 |
MWLNR2020K08 |
MWLNR2525M08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Shank width (mm) | Dimension L1 (mm) | Dimension h1 (mm) | Dimension F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
135.33 € | 1 | 6 Days | Left-hand | 25 | 25 | 150 | 25 | 32 | ||
128.60 € | 1 | 6 Days | Right-hand | 20 | 20 | 125 | 20 | 25 | ||
135.33 € | 1 | 6 Days | Right-hand | 25 | 25 | 150 | 25 | 32 |
Loading...
Applicable Tip Shape | W (Hexagonal Type) | Application | Outer Diameter / End Face | Clamp Shape | Other |
---|---|---|---|---|---|
Negative | Dimension L2(mm) | 25 | Standard corner rε(mm) | 0.8 | |
Insert Used | WN□□0804□□ |
Configure
Basic Attributes
Cutting Direction
Shank height(mm)
Shank width(mm)
Dimension L1(mm)
Dimension h1(mm)
Dimension F(mm)
Type
Filter by standard shipping days
Optional Attributes