VTDS Violet Short Taper Drill

VTDS Violet Short Taper Drill
  • Volume Discount
Short type HSS tapered drill with Violet coating.
[Features]
· Violet coating and short groove length enable high-speed, high-feed machining.
[Applications]
· Ideal for use with NC lathes and machining centers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VTDSD1200M1

Part Number
VTDSD1200M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

131.90 €

1 6 Days

Loading...

  1. 1

Basic information

Hole diameter (drill diameter) D(mm) 12 Groove Length L(mm) 66 work material General steel / Stainless Steel / Cast Iron
Tool Material Type High-speed steel Overall Length L(mm) 146 Shank Type Taper shank
Coating Y/N Available Coating Type TiAlN With/without Oil Hole N/A
Tip angle(°) 118 Thinning XR type M.T.No.(No.) 1

Tech Support