Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ASX445R503S32 |
ASX445R634S32 |
ASX445R804S32 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Number of flutes (sheet) | |
---|---|---|---|---|---|---|
399.98 € | 1 | 9 Days | 50 | 3 | ||
455.72 € | 1 | 9 Days | 63 | 4 | ||
497.84 € | 1 | 9 Days | 80 | 4 |
Loading...
Machining Application | Plane / Chamfer | Overall length (L)(mm) | 125 | Shank diameter (d)(mm) | 32 |
---|---|---|---|---|---|
Maximum Cutting Depth (Ap)(mm) | 6 | Underneck length (ℓ1)(mm) | 40 | Corner Angle(°) | 45 |
Applicable Insert | SEET13T3AGEN-JL SEMT13T3AGSN-JM SEMT13T3AGSN-JH SEMT13T3AGSN-FT SEGT13T3AGFN-JP |