Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ mm) | Blade width (ℓ) (mm) | Neck diameter (d1) (mm) | Neck length (ℓ1) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
163.66 € | 1 | 6 Days | 15 | 5 | 6 | 20 | 115 | 16 | ||
163.66 € | 1 | 6 Days | 15 | 6 | 6 | 20 | 115 | 16 | ||
163.66 € | 1 | 6 Days | 15 | 7 | 6 | 20 | 115 | 16 | ||
123.22 € | 1 | 6 Days | 15 | 8 | 6 | 20 | 115 | 16 | ||
163.66 € | 1 | 6 Days | 15 | 10 | 6 | 20 | 115 | 16 | ||
117.82 € | 1 | 6 Days | 16 | 5 | 7 | 20 | 115 | 16 | ||
117.82 € | 1 | 6 Days | 16 | 6 | 7 | 20 | 115 | 16 | ||
117.82 € | 1 | 6 Days | 16 | 7 | 7 | 20 | 115 | 16 | ||
117.82 € | 1 | 6 Days | 16 | 8 | 7 | 20 | 115 | 16 | ||
117.82 € | 1 | 6 Days | 16 | 10 | 7 | 20 | 115 | 16 | ||
129.70 € | 1 | 6 Days | 18 | 5 | 8 | 22 | 120 | 16 | ||
129.70 € | 1 | 6 Days | 18 | 6 | 8 | 22 | 120 | 16 | ||
129.70 € | 1 | 6 Days | 18 | 7 | 8 | 22 | 120 | 16 | ||
129.70 € | 1 | 6 Days | 18 | 8 | 8 | 22 | 120 | 16 | ||
129.70 € | 1 | 6 Days | 18 | 10 | 8 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 19 | 5 | 9 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 19 | 6 | 9 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 19 | 7 | 9 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 19 | 8 | 9 | 22 | 120 | 16 | ||
141.59 € | 1 | 6 Days | 19 | 10 | 9 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 20 | 5 | 9 | 22 | 120 | 16 | ||
141.52 € | 1 | 6 Days | 20 | 6 | 9 | 22 | 120 | 16 | ||
141.59 € | 1 | 6 Days | 20 | 7 | 9 | 22 | 120 | 16 | ||
141.59 € | 1 | 6 Days | 20 | 8 | 9 | 22 | 120 | 16 | ||
141.59 € | 1 | 6 Days | 20 | 10 | 9 | 22 | 120 | 16 | ||
156.88 € | 1 | 6 Days | 22 | 5 | 9.5 | 22 | 120 | 16 | ||
156.88 € | 1 | 6 Days | 22 | 6 | 9.5 | 22 | 120 | 16 | ||
156.88 € | 1 | 6 Days | 22 | 7 | 9.5 | 22 | 120 | 16 | ||
156.88 € | 1 | 6 Days | 22 | 8 | 9.5 | 22 | 120 | 16 | ||
156.88 € | 1 | 6 Days | 22 | 10 | 9.5 | 22 | 120 | 16 | ||
165.98 € | 1 | 6 Days | 22 | 12 | 9.5 | 22 | 120 | 16 | ||
184.06 € | 1 | 6 Days | 24 | 5 | 10 | 24 | 125 | 16 | ||
184.06 € | 1 | 6 Days | 24 | 6 | 10 | 24 | 125 | 16 | ||
184.06 € | 1 | 6 Days | 24 | 7 | 10 | 24 | 125 | 16 | ||
184.06 € | 1 | 6 Days | 24 | 8 | 10 | 24 | 125 | 16 | ||
184.13 € | 1 | 6 Days | 24 | 10 | 10 | 24 | 125 | 16 | ||
192.47 € | 1 | 6 Days | 24 | 12 | 10 | 24 | 125 | 16 | ||
184.06 € | 1 | 6 Days | 25 | 5 | 11 | 24 | 125 | 16 | ||
184.06 € | 1 | 6 Days | 25 | 6 | 11 | 24 | 125 | 16 | ||
184.13 € | 1 | 6 Days | 25 | 7 | 11 | 24 | 125 | 16 | ||
184.13 € | 1 | 6 Days | 25 | 8 | 11 | 24 | 125 | 16 | ||
184.13 € | 1 | 6 Days | 25 | 10 | 11 | 24 | 125 | 16 | ||
192.53 € | 1 | 6 Days | 25 | 12 | 11 | 24 | 125 | 16 | ||
192.53 € | 1 | 6 Days | 25 | 15 | 11 | 24 | 125 | 16 | ||
218.13 € | 1 | 6 Days | 26 | 5 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 26 | 6 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 26 | 7 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 26 | 8 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 26 | 10 | 11 | 24 | 125 | 16 | ||
230.08 € | 1 | 6 Days | 26 | 12 | 11 | 24 | 125 | 16 | ||
230.14 € | 1 | 6 Days | 26 | 15 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 28 | 5 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 28 | 6 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 28 | 7 | 11 | 24 | 125 | 16 | ||
218.20 € | 1 | 6 Days | 28 | 8 | 11 | 24 | 125 | 16 | ||
218.25 € | 1 | 6 Days | 28 | 10 | 11 | 24 | 125 | 16 | ||
230.14 € | 1 | 6 Days | 28 | 12 | 11 | 24 | 125 | 16 | ||
230.20 € | 1 | 6 Days | 28 | 15 | 11 | 24 | 125 | 16 | ||
254.91 € | 1 | 6 Days | 30 | 5 | 13 | 26 | 125 | 20 | ||
254.91 € | 1 | Available | 7 Days | 30 | 6 | 13 | 26 | 125 | 20 |
Loading...
Tool Material Type | Cobalt HSS (SKH56) | Machining Application | T-Groove/Side | Number of flutes(sheet) | 5 |
---|---|---|---|---|---|
Torsion Angle (θ)(°) | Torsion (30°) | Coating | Non-Coated | Blade width tolerance | 0~+0.1 |
O.D. Tolerance | 0~+0.05 |
Configure
Basic Attributes
Blade diameter (D)(φ mm)
Blade width (ℓ)(mm)
Neck diameter (d1)(mm)
Neck length (ℓ1)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Type
Filter by standard shipping days
Optional Attributes