Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B1 |
B1.5 |
B2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal (φ) | A (mm) | B (mm) | R (mm) | JAN Code | Standard Price | |
---|---|---|---|---|---|---|---|---|---|---|
64.10 € 44.87 € | 1 | Available |
Same day
Stock | 1 minute (3R) | 15 | 7 | 3 | 4948572030338 | 7800 | |
85.33 € | 1 | Available | 6 Days | 1.5 min. (4.5 R) | 18 | 8.5 | 4.5 | 4948572030345 | 8100 | |
70.17 € 49.12 € | 1 | Available |
Same day
Stock | 2 min (6 R) | 21 | 10 | 6 | 4948572030352 | 8100 |
Loading...
Product Type | Hose Surface | Application | For trimmer | D(mm) | 30 |
---|---|---|---|---|---|
E(mm) | 8 | S(mm) | 6 | Number Contained In A Packet | 1 |