Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SO63
Product Type | Carbide Solid Straight Bit | Application | For trimmer | Nominal(φ) | 6×3 |
---|---|---|---|---|---|
D(mm) | 3 | d(mm) | 6 | L(mm) | 35 |
l(mm) | 10 | Number Contained In A Packet | 10 | JAN Code | 4948572010415 |
Standard Price | 4500 | Number of flutes | 2 |
This page is Woodworking Drill Bit, Ultra-Hard Slit Straight Bit, part number SO63.
You can find the detail information about specifications and dimensions on part number SO63.