Electric Screwdriver Socket (Long Life Type, Rechargeable Tool, 18 V Compatible)

Electric Screwdriver Socket (Long Life Type, Rechargeable Tool, 18 V Compatible)
  • Volume Discount
[Features]
Appropriate for 14.4V rechargeable impact screwdriver
The stress-dispersing shape increases the durability (and life) to 5 times that of electronic screwdriver sockets (existing types)
[Applications]
• Ideal for construction work, electrical work and carpentry work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TEF-22H

Part Number
TEF-22H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.40 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Opposite side dimensions(mm) 22 Overall Length(mm) 111
Shaft measurements(mm) 6.35 Trusco Code 328-8421 Mass(g) 149

This page is Electric Screwdriver Socket (Long Life Type, Rechargeable Tool, 18 V Compatible), part number TEF-22H.
You can find the detail information about specifications and dimensions on part number TEF-22H.

Tech Support