Ballpoint Color Bit (Including Magnet)

Ballpoint Color Bit (Including Magnet)

Click on this image to zoom in.

Click on this image to zoom in.

  • ACBP-3010
  • ACBP-4010
  • ACBP-5010
  • ACBP-6010
  • ACBP-8010
  • ACBP5-100L
  • Volume Discount
[Features]
· Sizes can be identified with colors.
· Both ends are unpainted so that the painted part will not get in the way when an electric screwdriver is attached.
[Applications]
· Can be used for turning hex socket screws and hex socket head bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ACBP-6015
ACBP-8015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip two-sided width size (mm) Trusco Code Mass
(g)

6.97 €

1 Same day

Stock

67​5​3​-​6​4​3​738

7.43 €

1 Same day

Stock

87​5​3​-​6​4​4​558

Loading...

  1. 1

Basic information

Tip Type Ball Point Type shank diameter(mm) 6.35 Overall Length(mm) 150
Single Product Set Product Single Item Presence of magnet at the blade tip Available Whether there is a double-end function N/A
Material Chromium-Molybdenum Vanadium Steel

Tech Support