Bit for Electric Screwdriver

Bit for Electric Screwdriver

Click on this image to zoom in.

Click on this image to zoom in.

  • DB1X44-3.0(DBX Series )
  • H4-0X40-2(H4 Series )
  • H5-1X100(H5 Series )
  • Volume Discount
[Features]
· Bit for electric screwdrivers with torque control.
· Often used when it is necessary to tighten small screws of M4 or less and a thin shaft diameter is required.
[Applications] H series is for HIOS machine screws, DBX series is for delvo machine screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DB0X44-1.8

Part Number
DB0X44-1.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.75 €

2 Available 6 Days

Loading...

  1. 1

Basic information

Tip Type Phillips (+) Shank diameter(mm) 4 Overall Length(mm) 44
Single Product Set Product Single Item Tip size / Phillips (+) No. 0 Bit Quantity 10
Presence of magnet at the blade tip N/A Whether there is a double-end function Available Trusco Code 296-2373
Mass(g) 2.4

This page is Bit for Electric Screwdriver, part number DB0X44-1.8.
You can find the detail information about specifications and dimensions on part number DB0X44-1.8.

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support