Pipe Wrench Dual Use Monkey Wrench Chrome Finish

Pipe Wrench Dual Use Monkey Wrench Chrome Finish
Wide mouth chrome series. Boasts excellent strength despite wide mouth.

[Features]
· Dual-use monkey/pipe wrench with a reversible moving jaw.
· Chrome Plated Finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9070PC
9071PC
9072PC
9073PC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Head Thickness: Tip
(mm)
Head Thickness: Base
(mm)
Safe Load
(Nm/ISO)

45.92 €

1 6 Days 21158 (6 Inches)1394.911.385

63.97 €

1 6 Days 28208 (8 Inches)272612.9180

74.57 €

1 6 Days 33257 (10 Inches)4308.715.2325

113.91 €

1 6 Days 34308 (12 Inches)74511.917.6525

Loading...

  1. 1

Basic information

Set / Single Item Single Item Finish Chrome Plating Finish

Tech Support