Wide Monkey Wrench, Ergo Series 90

Wide Monkey Wrench, Ergo Series 90
Wide, thin mouth series. Uses commonly seen thin nuts, and improves work efficiency in tight spaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9029-T
9031-T
9031C
9031P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Opening
(mm)
Overall Length
(mm)
Mass
(g)
Finish Head Thickness: Tip
(mm)
Head Thickness: Base
(mm)
Features

46.47 €

1 6 Days 32170196Thin-mouthed black finish4.512-

53.84 €

1 6 Days 38218325Thin-mouthed black finish4.513-

50.92 €

1 6 Days 38218340Chrome Plating Finish613-

48.63 €

1 6 Days 39218340Black finish613Also can be used as a pipe wrench

Loading...

  1. 1

Basic information

Set / Single Item Single Item

Tech Support