Socket Set

Socket Set

Product Details:

Manufacturer part number: 2058/S26

Brand: BAHCO

Price: 51.54

Delivery time: 6 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2058/S26

Part Number
2058/S26
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.54 €

1 6 Days

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Socket shape 6 Sq.
Width across flat dimension (S Measurement) 10 / 13 / 6 / 7 / 8 Insertion Angle (Shaft measurement when electric drill) (Inch) 1/4 Set Contents Qty(Point) 26
Set Content 1 1/4 sockets (hex): 6, 7, 8, 10, 13 mm 1 each Set Content 2 1/4 Combination ratchet x 1 Set Content 3 Bit Adapter x1
Set Content 4 1/4 Bit Shaft: PH1, 2, 3 x 1 each Set Content 5 1/4 bit shaft: HEX 3, 4, 5, 6 1 each Set Content 6 1/4 Bit Shaft: PZ1, 2, 3 x 1 each
Set Content 7 1/4 Bit Shaft: Flathead 4, 5, 6 x 1 each Set Content 8 1/4 bit shaft: TORX 10, 15, 20, 25, 30 1 each Set Content 9 1/4 Bit Holder x 1
Finish Matte-Toned Chrome Plating Material Chrome Vanadium Steel Case Material High Density Polyethylene

This page is Socket Set, part number 2058/S26.
You can find the detail information about specifications and dimensions on part number 2058/S26.

Tech Support