Combination Shockless Hammer

Combination Shockless Hammer

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· The shockless structure improves operability.
· It is a combination hammer made of iron and resin that can perform two types of work.
[Applications]
· For off-site repair of machines, etc.
· For punching and engraving.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CS-05

Part Number
CS-05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.95 €

1 6 Days

Loading...

  1. 1

Basic information

Product Type Shockless hammer Head (diameter)(mm) 28 Head (length)(mm) 97
Overall Length(mm) 300 Head material NT Nylon (PA) / Other Handle material Oak
Nominal 1/2 lb. Trusco Code 370-4998 Mass(g) 360

This page is Combination Shockless Hammer, part number CS-05.
You can find the detail information about specifications and dimensions on part number CS-05.

Tech Support