Free Case (Fixed / Movable Partition Type) Partition【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TFC-S

Part Number
TFC-S
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.13 €

1.62 €

5 Pieces Per Package

1 pack Same day

Stock

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Parts Case Width(mm) 40
Height(mm) 33 Trusco Code 299-5069 Mass 11.7 g/pack
Quantity/Pack(Sheets) 5

This page is Free Case (Fixed / Movable Partition Type) Partition, part number TFC-S.
You can find the detail information about specifications and dimensions on part number TFC-S.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360