Bolster Chisel

Bolster Chisel

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
- After giving a bend line or after folding in processing a sheet metal, tap the corner from the inside to cleanly finish the corner.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TGKG-0045
TGKG-0060
TGKG-0075
TGKG-0090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Mouth Width
(mm)
Trusco Code Mass
(g)

23.30 €

1 6 Days 6545174-683960

26.84 €

1 6 Days 10060174-6847120

32.20 €

1 6 Days 11575174-6855180

37.04 €

1 6 Days 12090174-6863280

Loading...

  1. 1

Basic information

Product Type Chisel Material S45C

Tech Support