Configure

Shelf Display Net (Mounting Brackets Provided)

Part number:

Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Height

    (mm)

    Width dimension

    (mm)

    Trusco Code

    Mass

    Amount Of Content

    Minimum order quantity
    900
    300
    512-7475
    1.43kg
    1 Set (Mounting Bracket for Nets/Walls: 6 pcs, Flange Nut: M6 x 6, Small Cross Head Recessed Truss Screw M6 x 6, Wooden Cross Head Recessed Truss Screw (for Wall Hanging): 12 pcs (8 pcs))
    4 pieces
    1200
    300
    512-7491
    1.65kg
    1 Set (Mounting Bracket for Nets/Walls: 6 pcs, Flange Nut: M6 x 6, Small Cross Head Recessed Truss Screw M6 x 6, Wooden Cross Head Recessed Truss Screw (for Wall Hanging): 12 pcs (8 pcs))
    4 pieces
    1500
    900
    512-7751
    4.26kg
    1 Set (Mounting Bracket for Nets/Walls: 6 pcs, Flange Nut: M6 x 6, Small Cross Head Recessed Truss Screw M6 x 6, Wooden Cross Head Recessed Truss Screw (for Wall Hanging): 12 pcs (8 pcs))
    4 pieces
    1800
    900
    512-7777
    4.97kg
    1 Set (Mounting Bracket for Nets/Walls: 6 pcs, Flange Nut: M6 x 6, Small Cross Head Recessed Truss Screw M6 x 6, Wooden Cross Head Recessed Truss Screw (for Wall Hanging): 12 pcs (8 pcs))
    4 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    29.30 €
    ( 34.87 € )
    6 working days
    35.31 €
    ( 42.02 € )
    6 working days
    97.91 €
    ( 116.51 € )
    7 working days
    120.74 €
    ( 143.68 € )
    9 working days

    More Information

    Basic information

    Light-weight Trusco shelf, 100 kg type, display net attached to M1.5 type and M2 type light-medium shelves.
    [Features]
    · Suitable for width range 300-900 mm and height range 900-1,800 mm.
    · Also mountable onto a wall with a wire mesh/wall hanging dual use mounting bracket.
    (* Use wood screws when mounting on the wall. Wood screws are standard accessories.)
    [Applications]
    · As a net for preventing shelf side falling.