Aluminum Super Cutter

Aluminum Super Cutter
  • Volume Discount
[Features]
· Lightweight type with aluminum handle.
· The blade part is highly heat treated, which provides the highest durability and sharpness.
· Ideal for cutting straight blades, iron wires, piano wires, fences, nails, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SM200A

Part Number
SM200A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.93 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 215 Cutting Capacity: Others(mm) Iron wire ø4, piano wire φ2 Mass(g) 160
Supplement 1 The blade part is highly heat treated, which provides the highest durability and sharpness Supplement 2 Ideal for cutting straight blades, piano wire, fences, nails, etc.

This page is Aluminum Super Cutter, part number SM200A.
You can find the detail information about specifications and dimensions on part number SM200A.

Tech Support