Configure

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN

Used for SEC-Wave Radius Mill, WRCX Model QPMT-PPEN

Part number:

Still undefined. 4 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Work material

    Material type model

    Compatible Machining

    Corner R

    Thickness

    (mm)

    Applicable Cutter

    Inscribed Circle Dimensions φd

    Minimum order quantity
    Steel
    ACZ330
    -
    3.0
    3.18
    WRCX08000E Type
    8
    10 pieces
    Steel / Stainless Steel
    ACP200
    General cutting/rough cutting
    3.5
    3.97
    WRCX10000E Type
    10
    10 pieces
    Cast Iron
    ACK300
    Rough cutting
    4.0
    4.76
    WRCX(F)12000 type
    12
    10 pieces
    Steel / Stainless Steel
    ACZ350
    -
    7.0
    6.5
    WRCX20000 Type
    20
    10 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    7.81 €
    ( 9.29 € )
    6 working days
    9.65 €
    ( 11.48 € )
    6 working days
    11.73 €
    ( 13.96 € )
    6 working days
    27.17 €
    ( 32.33 € )
    6 working days

    More Information

    Basic information

    [Features]
    Relief angle: P (11°)
    Grade: Coating
    Thickness (mm): 3.18, 3.97, 4.76, 6.5