Configure

Blade Tip Replacement Tip SNMT-ZNEN-G

Blade Tip Replacement Tip SNMT-ZNEN-G

Part number:

Still undefined. 5 possible part numbers found.
Quantity:

Part number list

Number of items

Work material

Material type model

Compatible Machining

Blade tip shape

Fig

Inscribed Circle Dimensions φd

Dimension A

(mm)

Dimension B

(mm)

Application

Minimum order quantity
Cast Iron
ACK300
Rough cutting
V shaped major cutting edge
1
12.7
-
-
General Purpose
10 pieces
Steel / Stainless Steel
ACP200
General cutting/rough cutting
V shaped major cutting edge
1
12.7
-
-
General Purpose
10 pieces
Cast Iron
ACK300
Rough cutting
V shaped major cutting edge
1
-
12.7
12.7
For heavy cutting
10 pieces
Cast Iron
ACK100
High Speed and Light Cutting/General Cutting
Straight Type
2
-
12.7
12.7
Improved scrap processing
10 pieces
Cast Iron
ACK200
High Speed and Light Cutting/General Cutting
Straight Type
2
-
12.7
12.7
Improved scrap processing
10 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
12.85 €
( 15.29 € )
6 working days
12.85 €
( 15.29 € )
6 working days
12.85 €
( 15.29 € )
6 working days
12.85 €
( 15.29 € )
6 working days
12.85 €
( 15.29 € )
6 working days

More Information

Basic information

An insert for high-efficiency machining of cast iron and cast steel.
[Specifications]Relief angle: N (0°)
Shape: S (square)