Configure
  • Stock
  • Width across flat dimension(mm)
  • Overall length (L dimension)(mm)
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
  • Ballpoint Hexagonal Bar Wrench (Long Type)_Black Oxide

    Part number:

    Still undefined. 3 possible part numbers found.
      Quantity:

      Part number list

      Number of items

      Width across flat dimension

      (mm)

      Overall length (L dimension)

      (mm)

      Hex bar wrench underneck length (H dimension) L-shape only

      (mm)

      Trusco Code

      Mass

      (g)

      Minimum order quantity
      2.5
      112
      18
      389-6544
      5.57
      1 pieces
      4
      140
      25
      389-6561
      18
      1 pieces
      5
      160
      28
      389-6587
      31.9
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      6.62 €1.99 €
      ( 2.37 € )
      Stock item: 1 working dayAvailable for same-day shipping
      6.98 €2.09 €
      ( 2.49 € )
      Stock item: 1 working dayAvailable for same-day shipping
      7.37 €2.21 €
      ( 2.63 € )
      Stock item: 1 working dayAvailable for same-day shipping

      More Information

      Basic information

      [Features]
      - Long type that is easy to apply force.
      Material is chrome vanadium steel (CR-V).
      - The surface treatment is a black dye treatment.
      Hardness is HRC52 ~ 56.