Aluminum Tape Bronze J3950

Aluminum Tape Bronze J3950
  • Promotional pricing
  • Volume Discount
Bronze-colored aluminum tape.
[Features]
· Features outstanding weather resistance. Suitable for outdoor use.
[Applications]
· For waterproofing and repair of gap seals, rain gutters, galvanized sheet iron roofs, corrugated sheet, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

J3950

Part Number
J3950
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

10.84 €

5.09 €

1 Available Same day

Stock

1 Roll

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Brown-based Width(mm) 50
Length(m) 7 Thickness(mm) 0.1 Adhesiveness 15N/25mm
Color Details Bronze Trusco Code 391-4852 Mass(g) 122
Specifications Can cut by hand Material (base) Soft Aluminum Foil (0.05 mm) Adhesive Acrylic
Amount Of Content 1 Roll

This page is Aluminum Tape Bronze J3950, part number J3950.
You can find the detail information about specifications and dimensions on part number J3950.

Tech Support