Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
981000-20-50X20 |
981000-20-75X20 |
981000-20-100X20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Trusco Code | Mass (g) | Inner capacity | |
---|---|---|---|---|---|---|---|---|
18.11 € | 1 | Available | 5 Days | 50 | 351-9317 | 309 | 1 Roll | |
31.11 € | 1 | Available | 6 Days | 75 | 351-9325 | 463 | 1 Roll | |
36.24 € | 1 | Available | 5 Days | 100 | 351-9309 | 618 | 1 Roll |
Loading...
Product Type | Adhesive Tape | Color | Gold and silver | Length(m) | 20 |
---|---|---|---|---|---|
Thickness(mm) | 0.2 | Details Type | Aluminum Tape | Color Details | Silver |
Adhesiveness | 4.7 N/10 mm (against Stainless Steel) | Tensile Strength | 274N/10mm | Specifications | Cutting Requires Cutter |
Operating Temperature Range(°C) | -20~130 | Base Materials | Aluminum Foil + Glass Cloth | Adhesive | Acrylic |
Inner capacity | 1 Roll |