Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ST16-BSA50-60 |
ST20-BSA62-70 |
ST25-BSA72-85 |
ST32-BSA90-105 |
ST42-BSA105-120 |
ST42-BSA130-135 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Minimum Machining Diameter | Shank diameter | L (mm) | L1 (mm) | d(Min) (mm) | d(Max) (mm) | C | W | E | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
209.08 € | 1 | 10 Days | 50 | 16 | 60 | 55 | 50 | 65 | 40 | 13 | 3 | ||
219.22 € | 1 | 10 Days | 62 | 20 | 70 | 55 | 62 | 90 | 50 | 16 | 2 | ||
233.12 € | 1 | 10 Days | 72 | 25 | 85 | 65 | 72 | 110 | 60 | 19 | 2.4 | ||
254.71 € | 1 | 10 Days | 90 | 32 | 105 | 70 | 90 | 125 | 75 | 19 | 4 | ||
274.98 € | 1 | 10 Days | 105 | 42 | 120 | 80 | 105 | 160 | 90 | 25 | 3 | ||
310.48 € | 1 | 10 Days | 130 | 42 | 135 | 80 | 130 | 190 | 110 | 25 | 6 |
Loading...
Application | Internal Diameter | Details Type | BSA (Square Bit Type A Model) | Application | A rough machining boring head used with a square bit mounted. |
---|
Configure
Basic Attributes
Minimum Machining Diameter
Shank diameter
L(mm)
L1(mm)
d(Min)(mm)
d(Max)(mm)
C
W
E
Type
Filter by standard shipping days
Optional Attributes