Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6-187-10
Tip Type | Special Purpose | shank diameter(mm) | 6.35 | Overall Length(mm) | 25 |
---|---|---|---|---|---|
Single Product Set Product | Single Item | Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A |
Blade Tip | 10 |
This page is 1/4" HEX TorqSet Bits, part number C6-187-10.
You can find the detail information about specifications and dimensions on part number C6-187-10.