Punch Chisel Set 855

Punch Chisel Set 855
[Features]
· Holder included.
· Package included with CN.
· The use of PB's original special steel makes the cutting edge extremely sturdy and highly resistant to breakage. It also helps prevent chipping through use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

855B

Part Number
855B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.65 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Punch Package NA Tip hardness HRC58°
Striking part hardness HRC45°~48° Set Content 710-3 (center punch), 730-4/5 (taper pin punch), 805-18/22 (flat chisel), 815-7 (cape chisel) with holder Features PB chisel is fully hardened and tempered. The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body is chrome-plated, easy to grip, and has a finish that is pleasant to the eye.

This page is Punch Chisel Set 855, part number 855B.
You can find the detail information about specifications and dimensions on part number 855B.

Tech Support