"Stud Puller" (Insertion Angle: 12.7 mm)

"Stud Puller" (Insertion Angle: 12.7 mm)

Click on this image to zoom in.

Click on this image to zoom in.

  • 4100M-6, 4100M-8, 4100M-10, 4100M-12
  • 4211M
  • Promotional pricing
  • Volume Discount
[Features]
· The hexagonal walls, 3 rollers, and internal cage--all finely balanced coaxially to grip the stud bolt for tightening & loosening--mark an epochal improvement over the conventional eccentric structure.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4100M-5
4100M-8
4100M-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Socket shape Overall length (L dimension)
(mm)
Dimension H
(mm)
Dimension D
(mm)
Applicable Diameter
(mm)
Trusco Code Specifications Features Mass
(g)
Mass

51.31 €

1 9 Days Screw6521244.7~5-Metric Type-145-

31.53 €

16.40 €

1 Same day

Stock

-65--8395-7144-The hexagonal walls, 3 rollers, and internal cage--all finely balanced coaxially to grip the stud bolt for tightening & loosening--mark an epochal improvement over the conventional eccentric structure.-147g

43.25 €

1 Available 6 Days Screw75--10395-7110-The hexagonal walls, 3 rollers, and internal cage--all finely balanced coaxially to grip the stud bolt for tightening & loosening--mark an epochal improvement over the conventional eccentric structure.-213g

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill) (mm) 12.7

Tech Support